text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXTCRHEEMFPPLK

Catalog No. : 1SDA080263R1

Description:  RHE_EM XT2-XT4 F/P EMER.RETURNED UL PADL

UPC: 8015644867928

ROTARY HANDLE OPERATING MECHANISM EMERGENCY ADJUSTABLE DEPTH L=500 MM WITH PADLOCK DEVICE ON C.BREAKER FIXED-PLUG-IN XT2-XT4 UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

Rotary Handle Extended

Product Main Type

Accessories - Manual and Electrical Operators

Frame size

XT2
XT4

Extended Product Type

RHE_EM XT2-XT4 F/P EMERGENCY RETURNED PL UL

Standards

UL

Approvals

Certification

UL