Alternate Catalog No. : XT4HU3250HFF000XXX
n° de catalogue : 1SDA080252R1
Description: XT4H 250 EKIP E-LSIG In250A 3p FF UL/CSA
UPC: 8015644867812
XT4H 250 EKIP E-LSIG In250A 3p FF UL/CSA
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Trip Unit |
Ekip E-LSIG |
Product Main Type |
SACE Tmax XT |
Frame size |
XT4 |
Extended Product Type |
XT4H 250 EKIP E-LSIG In250A 3p FF UL/CSA |
Standards |
UL |
Rated Voltage (V) |
600 V |
Rated Current |
250 A |
Interruption Rating |
H (65kA @480VAC) |
Number of Poles |
3 |
Approvals
Certification |
UL |