text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4NU2025AFF000XXX

Catalog No. : 1SDA080117R1

Description:  XT4N 250 TMF 25-400 2P F F UL/CSA

UPC: 8015644866464

XT4N 250 TMF 25-400 2p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMF

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4N 250 TMF 25-400 2p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

25 A

Interruption Rating

N (25kA @480VAC)

Number of Poles

2

Approvals

Certification

UL