text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2HU3125DFF000XXX

Catalog No. : 1SDA076619R1

Description:  XT2H-D 125 MCS-UL/CSA IM=1500 3P FF

UPC: 8015644826437

SWITCH-DISCONNECTOR TMAX XT2H-D 125 MCS-UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS Im 1250A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MCS (Molded Case Switch)

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2H-D 125 MCS-UL/CSA Im=1500 3p F F

Standards

UL

Rated Voltage (V)

600 V

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL