text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2NU4125DFF000XXX

Catalog No. : 1SDA076618R1

Description:  XT2N-D 125 MCS-UL/CSA IM=1500 4P FF

UPC: 8015644826420

SWITCH-DISCONNECTOR TMAX XT2N-D 125 MCS-UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS Im 1250A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MCS (Molded Case Switch)

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2N-D 125 MCS-UL/CSA Im=1500 4p F F

Standards

UL

Rated Voltage (V)

600 V

Interruption Rating

N (25kA @480VAC)

Number of Poles

4

Approvals

Certification

UL