text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT1F6PCMCP

Catalog No. : 1SDA076602R1

Description:  KIT F XT1 MCP 6PCS UL/CSA

UPC: 8015644813062

FRONT TERMINALS 6pcs MCP UL/CSA XT1
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Product Main Type

Accessories - Other

Frame size

XT1

Extended Product Type

KIT F XT1 MCP 6pcs UL/CSA

Standards

UL

Number of Poles

3

Approvals

Certification

UL