text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2NE3160MFF000XXX

Catalog No. : 1SDA076529R1

Description:  XT2N 160 MA 160 Im=960 2240 3p F F

UPC: 8015644812584

C.BREAKER TMAX XT2N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MA Iu 160 A I3=960...2240 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MA (MCP)

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2N 160 MA 160 Im=960…2240 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

160 A

Interruption Rating

N

Number of Poles

3

Approvals

Certification

IEC