Alternate Catalog No. : KXT3MC-3PC
Catalog No. : 1SDA075905R1
Description: KIT MC CU 6X12-2 AWG XT3 3PC UL/CSA
UPC: 8015644798826
FRONT TERMINALS MULTICABLE FOR CABLES IN COPPER 6x12-2 AWG 3pcs XT3 UL/CSA
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
Multi-cable Terminals |
|
Product Main Type |
Accessories - Lugs, Terminals |
|
Frame size |
XT3 |
|
Extended Product Type |
KIT MC Cu 6x12-2 AWG XT3 3pcs UL/CSA |
|
Standards |
UL |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |