Alternate Catalog No. : KXT1MC-4PC
Catalog No. : 1SDA075898R1
Description: KIT MC CU 6X14-2 AWG XT1 4PC UL/CSA
UPC: 8015644798758
Missing Data Value
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Multi-cable Terminals |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT1 |
Extended Product Type |
KIT MC Cu 6x14-2 AWG XT1 4pcs UL/CSA |
Standards |
UL |
Number of Poles |
4 |
Approvals
Certification |
UL |