Alternate Catalog No. : KXT2CU-4PC
Catalog No. : 1SDA075882R1
Description: KIT FCCUXT2 14-1/0AWG125A 4PCUL/CSA
UPC: 8015644798598
Missing Data Value
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
1/0 AWG lugs |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT2 |
Extended Product Type |
KIT FC Cu XT2 14-1/0 AWG 125A 4pcsUL/CSA |
Standards |
UL |
Number of Poles |
4 |
Approvals
Certification |
UL |