Alternate Catalog No. : KXT1CU-8PC
Catalog No. : 1SDA075872R1
Description: KIT FCCUXT1 14-1/0AWG8PCUL/CSA MCCB
UPC: 8015644798499
FRONT TERMINALS FOR CABLES IN COPPER 14-1/0 AWG 8pcs XT1 UL/CSA
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
1/0 AWG lugs |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT1 |
Extended Product Type |
KIT FC Cu XT1 14-1/0 AWG 8pcs UL/CSA |
Standards |
UL |
Number of Poles |
4 |
Approvals
Certification |
UL |