text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT1CU-4PC

Catalog No. : 1SDA075870R1

Description:  KIT FCCUXT1 14-1/0AWG4PCUL/CSA MCCB

UPC: 8015644798475

Missing Data Value
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

1/0 AWG lugs

Product Main Type

Accessories - Lugs, Terminals

Frame size

XT1

Extended Product Type

KIT FC Cu XT1 14-1/0 AWG 4pcs UL/CSA

Standards

UL

Number of Poles

4

Approvals

Certification

UL