Alternate Catalog No. : KXT1CU-3PC
Catalog No. : 1SDA075869R1
Description: KIT FCCUXT1 14-1/0AWG3PCUL/CSA MCCB
UPC: 8015644798468
FRONT TERMINALS FOR CABLES IN COPPER 14-1/0 AWG 3pcs XT1 UL/CSA
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
1/0 AWG lugs |
|
Product Main Type |
Accessories - Lugs, Terminals |
|
Frame size |
XT1 |
|
Extended Product Type |
KIT FC Cu XT1 14-1/0 AWG 3pcs UL/CSA |
|
Standards |
UL |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |