Alternate Catalog No. : KXT4CUAL3-8PC
Catalog No. : 1SDA075868R1
Description: KIT FCCUAL 250-350KCMIL XT4 8PC UL
UPC: 8015644798451
FRONT TERMINALS FOR CABLES IN COPPER-ALUMINIUM 3/0-350 kcmil 8pcs XT4 UL/CSA
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
350kcmil lugs |
|
Product Main Type |
Accessories - Lugs, Terminals |
|
Frame size |
XT4 |
|
Extended Product Type |
KIT FC CuAl 3/0-350 kcmil XT4 8pcs UL/CSA |
|
Standards |
UL |
|
Number of Poles |
4 |
Approvals
|
Certification |
UL |