Alternate Catalog No. : KXT4CUAL3-6PC
Catalog No. : 1SDA075867R1
Description: KIT FCCUAL 250-350KCMIL XT4 6PC UL
UPC: 8015644798444
FRONT TERMINALS FOR CABLES IN COPPER-ALUMINIUM 3/0-350 kcmil 6pcs XT4 UL/CSA
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
350kcmil lugs |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT4 |
Extended Product Type |
KIT FC CuAl 3/0-350 kcmil XT4 6pcs UL/CSA |
Standards |
UL |
Number of Poles |
3 |
Approvals
Certification |
UL |