Alternate Catalog No. : KXT4CUAL2-4PC
Catalog No. : 1SDA075862R1
Description: KIT FCCUAL 4-300AWG XT4 4PC UL/CSA
UPC: 8015644798390
Missing Data Value
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
300kcmil lugs |
|
Product Main Type |
Accessories - Lugs, Terminals |
|
Frame size |
XT4 |
|
Extended Product Type |
KIT FC CuAl 4-300 AWG XT4 4pcs UL/CSA |
|
Standards |
UL |
|
Number of Poles |
4 |
Approvals
|
Certification |
UL |