Alternate Catalog No. : KXT4CUAL2-3PC
Catalog No. : 1SDA075861R1
Description: KIT FCCUAL 4-300AWG XT4 3PC UL/CSA
UPC: 8015644798383
FRONT TERMINALS FOR CABLES IN COPPER-ALUMINIUM 4-300 AWG 3pcs XT4 UL/CSA
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Accessory Type |
300kcmil lugs |
|
Product Main Type |
Accessories - Lugs, Terminals |
|
Frame size |
XT4 |
|
Extended Product Type |
KIT FC CuAl 4-300 AWG XT4 3pcs UL/CSA |
|
Standards |
UL |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |