Alternate Catalog No. : KXT4CUAL1-6PC
Catalog No. : 1SDA075859R1
Description: KIT FCCUAL 14-1/0AWG XT4 6PC UL/CSA
UPC: 8015644798369
Missing Data Value
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
1/0 AWG lugs |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT4 |
Extended Product Type |
KIT FC CuAl 14-1/0 AWG XT4 6pcs UL/CSA |
Standards |
UL |
Number of Poles |
3 |
Approvals
Certification |
UL |