Alternate Catalog No. : KXT3CUAL2-4PC
Catalog No. : 1SDA075854R1
Description: KIT FCCUAL 4-300AWG XT3 4PC UL/CSA
UPC: 8015644798314
Missing Data Value
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
300kcmil lugs |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT3 |
Extended Product Type |
KIT FC CuAl 4-300 AWG XT3 4pcs UL/CSA |
Standards |
UL |
Number of Poles |
4 |
Approvals
Certification |
UL |