text.skipToContent text.skipToNavigation

Alternate Catalog No. : KXT1CUAL1-3PC

Catalog No. : 1SDA075837R1

Description:  KIT FC CUAL 10-2/0 AWG XT1 3PCS UL

UPC: 8015644798147

FRONT TERMINALS FOR CABLES IN COPPER-ALUMINIUM 14-2/0 AWG 3pcs XT1 UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Accessory Type

2/0 AWG lugs

Product Main Type

Accessories - Lugs, Terminals

Frame size

XT1

Extended Product Type

KIT FC CuAl 10-2/0 AWG XT1 3pcs UL/CSA

Standards

UL

Number of Poles

3

Approvals

Certification

UL