text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4VU4250DFF000XXX

Catalog No. : 1SDA075629R1

Description:  XT4V-D 250 MCS-UL/CSA IM=3000 4P FF

UPC: 8015644796068

SWITCH-DISCONNECTOR TMAX XT4V-D 150 MCS-UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS Im 2500A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MCS (Molded Case Switch)

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4V-D 250 MCS-UL/CSA Im=2500 4p F F

Standards

UL

Rated Voltage (V)

600 V

Interruption Rating

V (150kA @480VAC)

Number of Poles

4

Approvals

Certification

UL