text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4SU4250DFF000XXX

Catalog No. : 1SDA075623R1

Description:  XT4S-D 250 MCS-UL/CSA IM=3000 4P FF

UPC: 8015644796006

SWITCH-DISCONNECTOR TMAX XT4S-D 150 MCS-UL/CSA FIXED FOUR-POLE WITH FRONT TERMINALS Im 2500A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MCS (Molded Case Switch)

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4S-D 250 MCS-UL/CSA Im=2500 4p F F

Standards

UL

Rated Voltage (V)

600 V

Interruption Rating

S (35kA @480VAC)

Number of Poles

4

Approvals

Certification

UL