text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT3NU4225DFF000XXX

Catalog No. : 1SDA075617R1

Description:  XT3N-D 225 MCS-UL/CSA IM=2700 4P FF

UPC: 8015644795948

XT3N-D 225 MCS-UL/CSA Im=2700 4p F F
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MCS (Molded Case Switch)

Product Main Type

SACE Tmax XT

Frame size

XT3

Extended Product Type

XT3N-D 225 MCS-UL/CSA Im=2700 4p F F

Standards

UL

Rated Voltage (V)

600Y/347 V

Interruption Rating

N (25kA @480VAC)

Number of Poles

4

Approvals

Certification

UL