text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT1SU4125DFF000XXX

Catalog No. : 1SDA075613R1

Description:  XT1S-D 125 MCS-UL/CSA IM=1500 4P FF

UPC: 8015644795900

XT1S-D 125 MCS-UL/CSA Im=1500 4p F F
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MCS (Molded Case Switch)

Product Main Type

SACE Tmax XT

Frame size

XT1

Extended Product Type

XT1S-D 125 MCS-UL/CSA Im=1500 4p F F

Standards

UL

Interruption Rating

S (35kA @480VAC)

Number of Poles

4

Approvals

Certification

UL