text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT1NU3125DFF000XXX

Catalog No. : 1SDA075610R1

Description:  XT1N-D 125 MCS-UL/CSA IM=1500 3P FF

UPC: 8015644795870

SWITCH-DISCONNECTOR TMAX XT1N-D 125 UL/CSA UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS Im 1250A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MCS (Molded Case Switch)

Product Main Type

SACE Tmax XT

Frame size

XT1

Extended Product Type

XT1N-D 125 MCS-UL/CSA Im=1250 3p F F

Standards

UL

Interruption Rating

N (25kA @480VAC)

Number of Poles

3

Approvals

Certification

UL