text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4LU3150LFF000XXX

Catalog No. : 1SDA075609R1

Description:  XT4L 250 E.MDIP LIU 150 3p UL

UPC: 8015644795863

C.BREAKER TMAX XT4L 250 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-M-LIU R 125 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip M-LIU

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4L 250 Ekip M-LIU In=150A 3p FF UL/CSA

Standards

UL

Rated Current

150 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL