text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4VU3040JFF000XXX

Catalog No. : 1SDA075586R1

Description:  XT4V 250 EKIP I IN=40A 3P FF UL/CSA

UPC: 8015644795634

XT4V 250 Ekip I In=40A 3p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP I

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4V 250 Ekip I In=40A 3p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

40 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

3

Approvals

Certification

UL