text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4VU4100GFF000XXX

Catalog No. : 1SDA075534R1

Description:  XT4V 250 EKIPLSIG IN=100A4PFFUL/CSA

UPC: 8015644795115

XT4V 250 Ekip LSIG In=100A 4p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSIG

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4V 250 Ekip LSIG In=100A 4p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

100 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

4

Approvals

Certification

UL