text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4VU3150GFF000XXX

Catalog No. : 1SDA075529R1

Description:  XT4V 250 EKIPLSIG IN=150A3PFFUL/CSA

UPC: 8015644795061

XT4V 250 Ekip LSIG In=150A 3p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSIG

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4V 250 Ekip LSIG In=150A 3p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

150 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

3

Approvals

Certification

UL