Alternate Catalog No. : XT4HU4150GFF000XXX
Catalog No. : 1SDA075511R1
Description: XT4H 250 EKIPLSIG IN=150A4PFFUL/CSA
UPC: 8015644794880
XT4H 250 Ekip LSIG In=150A 4p F F UL/CSA
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip DIP LSIG |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT4 |
|
Extended Product Type |
XT4H 250 Ekip LSIG In=150A 4p F F UL/CSA |
|
Standards |
UL |
|
Rated Voltage (V) |
600 V |
|
Rated Current |
150 A |
|
Interruption Rating |
H (65kA @480VAC) |
|
Number of Poles |
4 |
Approvals
|
Certification |
UL |