text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4NU4060GFF000XXX

Catalog No. : 1SDA075485R1

Description:  XT4N 250 EKIPLSIG IN=60A 4PFFUL/CSA

UPC: 8015644794620

XT4N 250 Ekip LSIG In=60A 4p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSIG

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4N 250 Ekip LSIG In=60A 4p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

60 A

Interruption Rating

N (25kA @480VAC)

Number of Poles

4

Approvals

Certification

UL