text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4VU3225FFF000XXX

Catalog No. : 1SDA075470R1

Description:  XT4V 250 EKIPLSI IN=225A 3PFFUL/CSA

UPC: 8015644794477

XT4V 250 Ekip LSI In=225A 3p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4V 250 Ekip LSI In=225A 3p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

225 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

3

Approvals

Certification

UL