text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4LU4060FFF000XXX

Catalog No. : 1SDA075461R1

Description:  XT4L 250 Ekip LSI In=60A 4p F F UL/CSA

UPC: 8015644794385

XT4L 250 Ekip LSI In=60A 4p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4L 250 Ekip LSI In=60A 4p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

60 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

4

Approvals

Certification

UL