text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4HU4250FFF000XXX

Catalog No. : 1SDA075453R1

Description:  XT4H 250 Ekip LSI In=250A 4p F F UL/CSA

UPC: 8015644794309

XT4H 250 Ekip LSI In=250A 4p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4H 250 Ekip LSI In=250A 4p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

250 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

4

Approvals

Certification

UL