Alternate Catalog No. : XT4HU3225FFF000XXX
Catalog No. : 1SDA075446R1
Description: XT4H 250 EKIPLSI IN=225A 3PFFUL/CSA
UPC: 8015644794231
XT4H 250 Ekip LSI In=225A 3p F F UL/CSA
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
Ekip DIP LSI |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT4 |
|
Extended Product Type |
XT4H 250 Ekip LSI In=225A 3p F F UL/CSA |
|
Standards |
UL |
|
Rated Voltage (V) |
600 V |
|
Rated Current |
225 A |
|
Interruption Rating |
H (65kA @480VAC) |
|
Number of Poles |
3 |
Approvals
|
Certification |
UL |