text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4SU4250FFF000XXX

Catalog No. : 1SDA075441R1

Description:  XT4S 250 EKIPLSI IN=250A 4PFFUL/CSA

UPC: 8015644794187

XT4S 250 Ekip LSI In=250A 4p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4S 250 Ekip LSI In=250A 4p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

250 A

Interruption Rating

S (35kA @480VAC)

Number of Poles

4

Approvals

Certification

UL