text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4NU4150FFF000XXX

Catalog No. : 1SDA075427R1

Description:  XT4N 250 EKIPLSI IN=150A 4PFFUL/CSA

UPC: 8015644794040

XT4N 250 Ekip LSI In=150A 4p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4N 250 Ekip LSI In=150A 4p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

150 A

Interruption Rating

N (25kA @480VAC)

Number of Poles

4

Approvals

Certification

UL