text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4HU3040EFF000XXX

Catalog No. : 1SDA075394R1

Description:  XT4H 250 EKIPLS/I IN=40A 3PFFUL/CSA

UPC: 8015644793715

XT4H 250 Ekip LS/I In=40A 3p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LS/I

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4H 250 Ekip LS/I In=40A 3p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

40 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL