text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4SU4250EFF000XXX

Catalog No. : 1SDA075381R1

Description:  XT4S 250 EKIPLS/I IN=250A4PFFUL/CSA

UPC: 8015644793586

XT4S 250 Ekip LS/I In=250A 4p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LS/I

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4S 250 Ekip LS/I In=250A 4p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

250 A

Interruption Rating

S (35kA @480VAC)

Number of Poles

4

Approvals

Certification

UL