text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4NU4060EFF000XXX

Catalog No. : 1SDA075365R1

Description:  XT4N 250 EKIPLS/I IN=60A 4PFFUL/CSA

UPC: 8015644793425

XT4N 250 Ekip LS/I In=60A 4p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LS/I

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4N 250 Ekip LS/I In=60A 4p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

60 A

Interruption Rating

N (25kA @480VAC)

Number of Poles

4

Approvals

Certification

UL