text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4LU3250MFF000XXX

Catalog No. : 1SDA075357R1

Description:  XT4L 250 MCP Iu=250 3p F F UL/CSA

UPC: 8015644793340

C.BREAKER TMAX XT4L 250 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MCP Iu 250 A I3=1250...2500 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MA (MCP)

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4L 250 MCP Iu=250 3p F F UL/CSA

Standards

UL

Rated Current

250 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL