text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4LU3080MFF000XXX

Catalog No. : 1SDA075349R1

Description:  XT4L 250 MCP Iu=80 3p F F UL/CSA

UPC: 8015644793265

C.BREAKER TMAX XT4L 250 UL/CSA FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MCP Iu 80 A I3=400...800 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MA (MCP)

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4L 250 MCP Iu=80 3p F F UL/CSA

Standards

UL

Rated Current

80 A

Interruption Rating

L (100kA @480VAC)

Number of Poles

3

Approvals

Certification

UL