text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4HU3150MFF000XXX

Catalog No. : 1SDA075342R1

Description:  XT4H 250 MCP IN=150 3P F F UL/CSA

UPC: 8015644793197

XT4H 250 MCP In=150 3p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MA (MCP)

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4H 250 MCP In=150 3p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

150 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL