text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4HU3110MFF000XXX

Catalog No. : 1SDA075340R1

Description:  XT4H 250 MCP IN=110 3P F F UL/CSA

UPC: 8015644793173

XT4H 250 MCP In=110 3p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MA (MCP)

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4H 250 MCP In=110 3p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

110 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL