text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4HU3050MFF000XXX

Catalog No. : 1SDA075337R1

Description:  XT4H 250 MCP INCH=50 3P F F UL/CSA

UPC: 8015644793142

XT4H 250 MCP In=50 3p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MA (MCP)

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4H 250 MCP In=50 3p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

50 A

Interruption Rating

H (65kA @480VAC)

Number of Poles

3

Approvals

Certification

UL