text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4VU4200BFF000XXX

Catalog No. : 1SDA075322R1

Description:  XT4V 250TMA200 1000-2000 4PFFUL/CSA

UPC: 8015644792992

XT4V 250 TMA 200 1000..2000 4p FF UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4V 250 TMA 200 1000..2000 4p FF UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

200 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

4

Approvals

Certification

UL