text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4VU4100BFF000XXX

Catalog No. : 1SDA075317R1

Description:  XT4V 250TMA 100 500-1000 4PFFUL/CSA

UPC: 8015644792947

XT4V 250 TMA 100 500..1000 4p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4V 250 TMA 100 500..1000 4p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

100 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

4

Approvals

Certification

UL