text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4VU4090BFF000XXX

Catalog No. : 1SDA075316R1

Description:  XT4V 250 TMA 90 450-900 4PFF UL/CSA

UPC: 8015644792930

XT4V 250 TMA 90 450..900 4p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4V 250 TMA 90 450..900 4p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

90 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

4

Approvals

Certification

UL