text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4VU4060AFF000XXX

Catalog No. : 1SDA075313R1

Description:  XT4V 250 TMF 60-600 4P F F UL/CSA

UPC: 8015644792909

XT4V 250 TMF 60-600 4p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMF

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4V 250 TMF 60-600 4p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

60 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

4

Approvals

Certification

UL