text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4VU3175BFF000XXX

Catalog No. : 1SDA075304R1

Description:  XT4V 250TMA 175 875-1750 3PFFUL/CSA

UPC: 8015644792817

XT4V 250 TMA 175 875..1750 3p F F UL/CSA
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4V 250 TMA 175 875..1750 3p F F UL/CSA

Standards

UL

Rated Voltage (V)

600 V

Rated Current

175 A

Interruption Rating

V (150kA @480VAC)

Number of Poles

3

Approvals

Certification

UL